Title |
Information |
Product Number: |
H7N1005LSTR-E |
Pkg. Name: | PRSS0004AE-B |
Pkg. Previous Code: | LDPAK(S)-(1) |
JEITA Standard: | SC-83 |
Pkg. Code: |
pkg_6743 |
Lead Count: |
4 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
LDPAK(S)-(1) |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details