Title Information
Product Number: HAT1044M-EL-E
Pkg. Name: PTSP0006FA-A
Pkg. Previous Code: TSOP-6
JEITA Standard: SC-95 Modified
Pkg. Code: pkg_6742
Lead Count: 6
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSOP
Pkg. Class: Dic

More Package Details