Title Information
Product Number: R2J20651ANP#G3
Pkg. Name: PVQN0040KC-A
JEITA Standard: P-HVQFN40-6x6-0.50
Pkg. Code: pkg_1410
Lead Count: 40
Length: 6 mm
Width: 6 mm
Thickness: 0.95 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HVQFN
Pkg. Class: IC

More Package Details