Title Information
Product Number: RJK0230DPA-00#J5A
Pkg. Name: PWSN0008DD-B
Pkg. Previous Code: WPAK-D(3)V
JEITA Standard: -
Pkg. Code: pkg_8832
Lead Count: 8
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: WPAK-D(3)
Pkg. Class: Dic

More Package Details