Title |
Information |
Product Number: |
RJK0629DPK-00#T0 |
Pkg. Name: | PRSS0004ZE-A |
Pkg. Previous Code: | TO-3P |
JEITA Standard: | SC-65 |
Pkg. Code: |
pkg_1303 |
Lead Count: |
4 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-3P |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details