Title |
Information |
Product Number: |
RJK5036DP3-A0#J2 |
Pkg. Name: |
PRSP0004ZB-A |
Pkg. Previous Code: |
SOT-223A |
JEITA Standard: |
- |
Pkg. Code: |
pkg_9501 |
Lead Count: |
4 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
SOT-223 |
Pkg. Class: |
Dic |
list
More Package Details