Title Information
Product Number: RJK6032DPH-E0#T2
Pkg. Name: PRSS0004ZJ-B
Pkg. Previous Code: TO-251S
JEITA Standard: -
Pkg. Code: pkg_9500
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-251
Pkg. Class: Dic

More Package Details