Title Information
Product Number: RQA0011DNS#G1
Pkg. Name: PWSN0002ZA-B
JEITA Standard: -
Pkg. Code: pkg_6756
Lead Count: 2
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HWSON
Pkg. Class: Dic

More Package Details