Title | Information |
---|---|
Product Number: | UPA2200T1M-T1-AT |
Pkg. Name: | PVSF0008JB-A |
Pkg. Previous Code: | P8D1-65-755 |
JEITA Standard: | - |
Pkg. Code: | pkg_7522 |
Lead Count: | 8 |
Length: | 2 mm |
Width: | 3 mm |
Thickness: | 0.85 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | VSOF |
Pkg. Class: | Dic |