Title | Information |
---|---|
Product Number: | UPA2451BTL-E1-A |
Pkg. Name: | PWSN0006KB-A |
Pkg. Previous Code: | P6E1-50-111 |
JEITA Standard: | - |
Pkg. Code: | pkg_7524 |
Lead Count: | 6 |
Length: | 2 mm |
Width: | 4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | HWSON |
Pkg. Class: | Dic |