Title Information
Product Number: UPA2451TL-E1-A
Pkg. Name: PWSN0006KB-A
Pkg. Previous Code: P6E1-50-111
JEITA Standard: -
Pkg. Code: pkg_7524
Lead Count: 6
Length: 2 mm
Width: 4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HWSON
Pkg. Class: Dic

More Package Details