Title Information
Product Number: UPA654TT-E1-A
Pkg. Name: PWSF0006JB-A
Pkg. Previous Code: P6D1-65-545
JEITA Standard: -
Pkg. Code: pkg_7515
Lead Count: 6
Length: 2 mm
Width: 2 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: WSOF
Pkg. Class: Dic

More Package Details