Title Information
Product Number: CR08AS-12AAT14#B10
Pkg. Name:PLZZ0004CA-A
Pkg. Previous Code:UPAKV
JEITA Standard:SC-62
Pkg. Code: pkg_1125
Lead Count: 4
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: UPAK
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details