Title Information
Product Number: CR3CS-12A-T2#BH0
Pkg. Name:PRSS0004AS-A
Pkg. Previous Code:TO-263A
JEITA Standard:-
Pkg. Code: pkg_11622
Lead Count: 4
Thickness: 4.4 mm
Pb (Lead) Free: Yes
JEDEC Standard: TO-263
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TO-263
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details