Title |
Information |
Product Number: |
CR8PM-12B#B00 |
Pkg. Name: |
PRSS0003AA-A |
JEITA Standard: |
SC-67 |
Pkg. Code: |
pkg_6893 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Bag |
Pkg. Type: |
TO-220F |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details