Title Information
Product Number: BCR10CS-12LA#B00
Pkg. Name: PRSS0004AB-A
Pkg. Previous Code: TO-220S
JEITA Standard: -
Pkg. Code: pkg_8816
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-220S
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details