Title Information
Product Number: BCR16CS-16LB#B00
Pkg. Name:PRSS0004AE-B
Pkg. Previous Code:LDPAK(S)-(1)
JEITA Standard:SC-83
Pkg. Code: pkg_6743
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: LDPAK(S)-(1)
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details