Title |
Information |
Product Number: |
BCR3AM-14B#BD0 |
Pkg. Name: | PRSS0003DJ-A |
Pkg. Previous Code: | TO-92 |
JEITA Standard: | SC-43A |
Pkg. Code: |
pkg_11566 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
JEDEC Standard: |
TO-92 |
Title |
Information |
Carrier Type: |
Bag |
Pkg. Type: |
TO-92 |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details