Title Information
Product Number: R2A20113ASP#W5
Pkg. Name:PRSP0008DD-C
Pkg. Previous Code:FP-8DCV
JEITA Standard:P-SOP8-3.95x4.9-1.27
Pkg. Code: pkg_667
Lead Count: 8
Length: 5 mm
Width: 4 mm
Thickness: 1.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details