Title Information
Product Number: R2A20132SP#W0
Pkg. Name:PRSP0020DD-B
Pkg. Previous Code:FP-20DAV
JEITA Standard:P-SOP20-5.5x12.6-1.27
Pkg. Code: pkg_34
Lead Count: 20
Length: 13 mm
Width: 6 mm
Thickness: 2.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details