Title Information
Product Number: ISL8201MIRZ-T
Pkg. Name:L15.15X15
Pkg. Previous Code:YGD
Pkg. Code: YGD
Lead Count: 15
Length: 15 mm
Width: 15 mm
Thickness: 3.5 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Reel
Pkg. Type: Module
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details