Title Information
Product Number: RAA2106104GLG#MD0
Pkg. Name:Y22.19X13
Pkg. Previous Code:YGQ
Pkg. Code: YGQ
Lead Count: 22
Length: 13 mm
Width: 19 mm
Thickness: 5.2 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Reel
Pkg. Type: Module
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details