Title |
Information |
Product Number: |
RNA51943BUP#H1 |
Pkg. Name: | PLZZ0004CA-A |
Pkg. Previous Code: | UPAK |
JEITA Standard: | SC-62 |
Pkg. Code: |
pkg_1126 |
Lead Count: |
4 |
Thickness: |
1.6 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
UPAK |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details