Title Information
Product Number: D25LD010FT#H5
Pkg. Name:PTQP0048KB-A
Pkg. Previous Code:48PFW-A
JEITA Standard:P-HTFQFP48-7x7-0.50
Pkg. Code: pkg_1206
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HTFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details