Title Information
Product Number: R1RW0416DGE-2PR#B1
Pkg. Name:PRSJ0044DA-A
Pkg. Previous Code:44P0K
JEITA Standard:P-SOJ44-10.16x28.47-1.27
Pkg. Code: pkg_475
Lead Count: 44
Length: 28 mm
Width: 10 mm
Thickness: 3.55 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOJ
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details