Title | Information |
---|---|
Product Number: | R1LV1616HSA-4SI#S0 |
Pkg. Name: | PTSA0048KA-A |
Pkg. Previous Code: | 48P3R-B |
JEITA Standard: | P-TSOP(1)48-12x18.4-0.50 |
Pkg. Code: | pkg_466 |
Lead Count: | 48 |
Length: | 18 mm |
Width: | 12 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |