Title Information
Product Number: 2SJ357-T1-AZ
Pkg. Name:PLZZ0004ZA-A
Pkg. Previous Code:P3J4-210-111
JEITA Standard:-
Pkg. Code: pkg_7540
Lead Count: 3
Length: 4 mm
Width: 7 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MP-2
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details