Title | Information |
---|---|
Product Number: | 2SJ559-T1-A |
Pkg. Name: | PWSP0003KA-A |
Pkg. Previous Code: | P3C2-50-222 |
JEITA Standard: | SC-75 |
Pkg. Code: | pkg_7504 |
Lead Count: | 3 |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | USM |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |