Title Information
Product Number: NP60N04KUG-E1-AZ
Pkg. Name:PRSS0004AK-A
Pkg. Previous Code:P3J9-254-523
JEITA Standard:-
Pkg. Code: pkg_7562
Lead Count: 3
Length: 10 mm
Width: 9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MP-25ZK
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details