Title Information
Product Number: UPA573CT-T1-AT
Pkg. Name: PTSP0005JA-A
Pkg. Previous Code: P5C1-65-212
JEITA Standard: SC-88A
Pkg. Code: pkg_7498
Lead Count: 5
Length: 1 mm
Width: 2 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SSP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details