Title Information
Product Number: TW5864A-BB1-CR
Pkg. Name:V352.27X27
Pkg. Previous Code:VPE
Pkg. Code: VPE
Lead Count: 352
Length: 26.9 mm
Width: 26.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free Ball Terminal SnAg-e2

More Package Details