Title |
Information |
Product Number: |
TW8833-NB1-CR |
Pkg. Name: | L48.7X7L |
Pkg. Previous Code: | LZC |
Pkg. Code: |
LZC |
Lead Count: |
48 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
QFN |
listMore Package Details