Title |
Information |
Product Number: |
TW9909-TB2-GR |
Pkg. Name: |
Q80.12X12A |
Pkg. Previous Code: |
QTH |
Pkg. Code: |
QTH |
Lead Count: |
80 |
Length: |
12 mm |
Width: |
12 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
TQFP |
list
More Package Details