Title |
Information |
Product Number: |
TW9919-PE1-GR |
Pkg. Name: |
Q128.14X20G |
Pkg. Previous Code: |
QRS |
Pkg. Code: |
QRS |
Lead Count: |
128 |
Length: |
0 mm |
Width: |
0 mm |
Thickness: |
2.72 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
PQFP |
list
More Package Details