Title |
Information |
Product Number: |
HSP43220JC-25 |
Pkg. Name: | N84.1.15 |
Pkg. Previous Code: | NNF |
Pkg. Code: |
NNF |
Lead Count: |
84 |
Length: |
29.2 mm |
Width: |
29.2 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
PLCC |
listMore Package Details