Title | Information |
---|---|
Product Number: | HSP50415VI |
Pkg. Name: | Q100.14X20 |
Pkg. Previous Code: | QHW |
Pkg. Code: | QHW |
Lead Count: | 100 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 2.72 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | MQFP-HS |
Moisture Sensitivity Level (MSL): | 4 |
Pb Free Category: | Solder Plate |