Title |
Information |
Product Number: |
ISL5314IN |
Pkg. Name: | Q48.7X7A |
Pkg. Previous Code: | QMB |
Pkg. Code: |
QMB |
Lead Count: |
48 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
LQFP |
listMore Package Details