Title Information
Product Number: ISL5314INZ
Pkg. Name:Q48.7X7A
Pkg. Previous Code:QMB
Pkg. Code: QMB
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details