Title |
Information |
Product Number: |
ISL58792CRTZ-T7A |
Pkg. Name: | L24.4X4E |
Pkg. Previous Code: | LSN |
Pkg. Code: |
LSN |
Lead Count: |
24 |
Length: |
4 mm |
Width: |
4 mm |
Thickness: |
0.75 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
TQFN |
listMore Package Details