Title |
Information |
Product Number: |
HIN207EIAZ |
Pkg. Name: |
M24.209 |
Pkg. Previous Code: |
MJS |
Pkg. Code: |
MJS |
Lead Count: |
24 |
Length: |
8.2 mm |
Width: |
5.3 mm |
Thickness: |
1.75 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
SSOP |
list
More Package Details