Title Information
Product Number: ISL3232EIRZ-T7A
Pkg. Name:L16.5X5B
Pkg. Previous Code:LFJ
Pkg. Code: LFJ
Lead Count: 16
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details