Title Information
Product Number: QLX4600LIQSR
Pkg. Name:L46.4X7
Pkg. Previous Code:LUH
Pkg. Code: LUH
Lead Count: 46
Length: 7 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details