Title Information
Product Number: 10496RL10Y
Pkg. Description: SOJ 21.95x7.60x2.67 mm 1.27mm Pitch
Pkg. Code: PJ32
Lead Count: 32
Length: 21.95 mm
Width: 7.6 mm
Thickness: 2.67 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-077
Title Information
Carrier Type: Tube
Qty. per Carrier: 23# #
Pkg. Type: SOJ
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0