Title Information
Product Number: HD6417751RBG240V
Pkg. Name:PRBG0292GA-A
JEITA Standard:P-FBGA292-17x17-0.80
Pkg. Code: pkg_1139
Lead Count: 292
Length: 17 mm
Width: 17 mm
Thickness: 2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details