Title Information
Product Number: R5F562TAADFH#V3
Pkg. Name:PLQP0112JA-A
Pkg. Previous Code:FP-112EV
JEITA Standard:P-LQFP112-20x20-0.65
Pkg. Code: pkg_881
Lead Count: 112
Length: 20 mm
Width: 20 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details