Title Information
Product Number: UPD78F9502MA(S)-XXX-CAC-E1-A
Pkg. Name:PLSP0010JA-A
Pkg. Previous Code:P10MA-65-CAC-2
JEITA Standard:P-LSSOP10-4.4x3.6-0.65
Pkg. Code: pkg_3269
Lead Count: 10
Length: 4 mm
Width: 4 mm
Thickness: 1.45 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LSSOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details