Title Information
Product Number: UPD70F3841F1-CAH-A
Pkg. Name:PLBG0121JA-A
JEITA Standard:P-LFBGA121-8x8-0.65
Pkg. Code: pkg_7871
Lead Count: 121
Length: 8 mm
Width: 8 mm
Thickness: 1.31 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details