Title Information
Product Number: R5F52105BDFP#30
Pkg. Name:PLQP0100KB-A
Pkg. Previous Code:FP-100UV
JEITA Standard:P-LFQFP100-14x14-0.50
Pkg. Code: pkg_9396
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details