Title Information
Product Number: HD6417705BP133BV
Pkg. Name:TTBG0208JA-A
Pkg. Previous Code:TBP-208A
JEITA Standard:T-TFBGA208-12x12-0.65
Pkg. Code: pkg_8780
Lead Count: 208
Length: 12 mm
Width: 12 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: T-TBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details