Title Information
Product Number: HD64338075RXXXLPW
Pkg. Name:PTLG0085JA-A
Pkg. Previous Code:TLP-85V
JEITA Standard:P-TFLGA85-7x7-0.65
Pkg. Code: pkg_609
Lead Count: 85
Length: 7 mm
Width: 7 mm
Title Information

More Package Details